L8.4X4

Package Drawing
l8.4x4
Package Family
DFN
Pin Count
8
Pin Pitch (mm)
0.031496
Dimension (mm x mm)
3.99x3.99
Typical Weight (g)
0.022
Max. Height (mm)
0.03937
LF Material
Copper
Package and Pin Count
DFN8