L8.2X3

Package Drawing
l8.2x3
Package Family
DFN
Pin Count
8
Pin Pitch (mm)
0.019685
Dimension (mm x mm)
2.01x3.00
Typical Weight (g)
0.0142
Max. Height (mm)
0.03937
LF Material
Copper
Package and Pin Count
DFN8