L8.2.40X4

Package Drawing
l8.2.40x4
Package Family
ODFN
Pin Count
8
Pin Pitch (mm)
0.97
Dimension (mm x mm)
4.00x2.40
Typical Weight (g)
0.018
Max. Height (mm)
1.21
LF Material
Copper
Package and Pin Count
ODFN8