L8.2.1X2.0

Package Drawing
l8.2.1x2.0
Package Family
ODFN
Pin Count
8
Pin Pitch (mm)
0.5
Dimension (mm x mm)
2.00x2.10
Typical Weight (g)
0.00715
Max. Height (mm)
0.75
LF Material
Copper
Package and Pin Count
ODFN8