L6.2X2.1

Package Drawing
l6.2x2.1
Package Family
ODFN
Pin Count
6
Pin Pitch (mm)
0.65
Dimension (mm x mm)
2.00x2.10
Typical Weight (g)
0.00715
Max. Height (mm)
0.75
LF Material
Copper
Package and Pin Count
ODFN6