L26.17X17

Package Drawing
l26.17x17
Package Family
Module
Pin Count
26
Pin Pitch (mm)
1
Dimension (mm x mm)
17.00x17.00
Typical Weight (g)
5.9843
Max. Height (mm)
7.7
LF Material
Copper
Package and Pin Count
MODULE26