L23.6.5X9

Package Drawing
l23.6.5x9
Package Family
Module
Pin Count
23
Pin Pitch (mm)
0.5
Dimension (mm x mm)
9.00x6.50
Typical Weight (g)
0.3321
Max. Height (mm)
1.9
LF Material
Copper
Package and Pin Count
MODULE23