L23.15X15

Package Drawing
l23.15x15
Package Family
Module
Pin Count
23
Pin Pitch (mm)
1.1
Dimension (mm x mm)
15.00x15.00
Typical Weight (g)
1.37
Max. Height (mm)
2.4
LF Material
Copper
Package and Pin Count
MODULE23