L22.4.5X7.5

Package Drawing
l22.4.5x7.5
Package Family
Module
Pin Count
22
Pin Pitch (mm)
0.5
Dimension (mm x mm)
7.50x4.50
Typical Weight (g)
0.1982
Max. Height (mm)
1.9
LF Material
Copper
Package and Pin Count
MODULE22