L21.15X15

Package Drawing
l21.15x15
Package Family
Module
Pin Count
21
Pin Pitch (mm)
1.13
Dimension (mm x mm)
15.00x15.00
Typical Weight (g)
2.13
Max. Height (mm)
3.7
LF Material
Copper
Package and Pin Count
MODULE21