L20.6X6

Package Drawing
l20.6x6
Package Family
QFN
Pin Count
20
Pin Pitch (mm)
0.8
Dimension (mm x mm)
5.99x5.99
Typical Weight (g)
0.097
Max. Height (mm)
1
LF Material
Copper
Package and Pin Count
QFN20