L20.5X5C

Package Drawing
l20.5x5c
Package Family
QFN
Pin Count
20
Pin Pitch (mm)
0.65
Dimension (mm x mm)
5.00x5.00
Typical Weight (g)
0.069
Max. Height (mm)
1
LF Material
Copper
Package and Pin Count
QFN20