L20.4X4H

Package Drawing
l20.4x4h
Package Family
QFN
Pin Count
20
Pin Pitch (mm)
12.7
Dimension (mm x mm)
3.99x3.99
Typical Weight (g)
0.044
Max. Height (mm)
25.4
LF Material
Copper
Package and Pin Count
QFN20