L20.4X4

Package Drawing
l20.4x4
Package Family
QFN
Pin Count
20
Pin Pitch (mm)
0.5
Dimension (mm x mm)
3.99x3.99
Typical Weight (g)
0.043
Max. Height (mm)
1
LF Material
Copper
Package and Pin Count
QFN20