L16.5X5C

Package Drawing
l16.5x5c
Package Family
QFN
Pin Count
16
Pin Pitch (mm)
0.8
Dimension (mm x mm)
5.00x5.00
Typical Weight (g)
0.068
Max. Height (mm)
0.9
LF Material
Copper
Package and Pin Count
QFN16