L16.3X3E

Package Drawing
l16.3x3e
Package Family
QFN
Pin Count
16
Pin Pitch (mm)
0.5
Dimension (mm x mm)
3.00x3.00
Typical Weight (g)
0.024
Max. Height (mm)
1
LF Material
Copper
Package and Pin Count
QFN16