L15.3.5X3.5

Package Drawing
l15.3.5x3.5
Package Family
QFN
Pin Count
15
Pin Pitch (mm)
0.5
Dimension (mm x mm)
3.51x3.51
Typical Weight (g)
0.0321
Max. Height (mm)
0.8
LF Material
Copper
Package and Pin Count
QFN15