L15.15X15

Package Drawing
l15.15x15
Package Family
Module
Pin Count
15
Pin Pitch (mm)
1.3
Dimension (mm x mm)
15.00x15.00
Typical Weight (g)
2.38
Max. Height (mm)
3.7
LF Material
Copper
Package and Pin Count
MODULE15