L10.3X3D

Package Drawing
l10.3x3d
Package Family
DFN
Pin Count
10
Pin Pitch (mm)
0.019685
Dimension (mm x mm)
3.00x3.00
Typical Weight (g)
0.023
Max. Height (mm)
0.03937
LF Material
Copper
Package and Pin Count
DFN10