K42.A

Package Drawing
k42.a
Package Family
CFP
Pin Count
42
Pin Pitch (mm)
0.05
Dimension (mm x mm)
26.92x16.26
Typical Weight (g)
3.34
Max. Height (mm)
0.1
LF Material
Alloy 42
Package and Pin Count
CFP42