K20.A

Package Drawing
k20.a
Package Family
CFP
Pin Count
20
Pin Pitch (mm)
0.05
Dimension (mm x mm)
12.70x7.49
Typical Weight (g)
0.88
Max. Height (mm)
0.115
LF Material
Alloy 42
Package and Pin Count
CFP20