K2.A

Package Drawing
k2.a
Package Family
CFP
Pin Count
2
Pin Pitch (mm)
0.05
Dimension (mm x mm)
2.24x5.84
Typical Weight (g)
0.07
Max. Height (mm)
0.05
LF Material
Alloy 42
Package and Pin Count
CFP2