K18.B

Package Drawing
k18.b
Package Family
CFP
Pin Count
18
Pin Pitch (mm)
0.05
Dimension (mm x mm)
11.18x8.38
Typical Weight (g)
0.78
Max. Height (mm)
0.115
LF Material
Alloy 42
Package and Pin Count
CFP18