J8.A

Package Drawing
j8.a
Package Family
CLCC
Pin Count
8
Pin Pitch (mm)
0.055118
Dimension (mm x mm)
5.99x5.99
Typical Weight (g)
0.22
Max. Height (mm)
0.078
LF Material
Tungsten
Package and Pin Count
CLCC8