F28.6

Package Drawing
f28.6
Package Family
CERDIP
Pin Count
28
Pin Pitch (mm)
0.1
Dimension (mm x mm)
36.83x13.21
Typical Weight (g)
8.09
Max. Height (mm)
0.232
LF Material
Alloy 42
Package and Pin Count
CERDIP28