E8.3

Package Drawing
e8.3
Package Family
PDIP
Pin Count
8
Pin Pitch (mm)
2.54
Dimension (mm x mm)
9.52x6.35
Typical Weight (g)
0.54
Max. Height (mm)
5.33
LF Material
Copper
Package and Pin Count
PDIP8