E40.6

Package Drawing
e40.6
Package Family
PDIP
Pin Count
40
Pin Pitch (mm)
2.54
Dimension (mm x mm)
52.07x13.97
Typical Weight (g)
6.22
Max. Height (mm)
6.35
LF Material
Copper
Package and Pin Count
PDIP40