E28.6

Package Drawing
e28.6
Package Family
PDIP
Pin Count
28
Pin Pitch (mm)
2.54
Dimension (mm x mm)
35.56x13.97
Typical Weight (g)
4.39
Max. Height (mm)
6.35
LF Material
Copper
Package and Pin Count
PDIP28