E24.6

Package Drawing
e24.6
Package Family
PDIP
Pin Count
24
Pin Pitch (mm)
2.54
Dimension (mm x mm)
31.75x13.97
Typical Weight (g)
3.77
Max. Height (mm)
6.35
LF Material
Copper
Package and Pin Count
PDIP24