E24.3

Package Drawing
e24.3
Package Family
PDIP
Pin Count
24
Pin Pitch (mm)
2.54
Dimension (mm x mm)
31.75x6.60
Typical Weight (g)
1.8
Max. Height (mm)
5.33
LF Material
Copper
Package and Pin Count
PDIP24