E20.3

Package Drawing
e20.3
Package Family
PDIP
Pin Count
20
Pin Pitch (mm)
2.54
Dimension (mm x mm)
26.16x6.73
Typical Weight (g)
1.5
Max. Height (mm)
5.33
LF Material
Copper
Package and Pin Count
PDIP20