E18.3

Package Drawing
e18.3
Package Family
PDIP
Pin Count
18
Pin Pitch (mm)
2.54
Dimension (mm x mm)
22.86x6.60
Typical Weight (g)
1.23
Max. Height (mm)
5.33
LF Material
Copper
Package and Pin Count
PDIP18