E16.3

Package Drawing
e16.3
Package Family
PDIP
Pin Count
16
Pin Pitch (mm)
2.54
Dimension (mm x mm)
19.05x6.60
Typical Weight (g)
1
Max. Height (mm)
5.33
LF Material
Copper
Package and Pin Count
PDIP16