Renesas' plastic-packaged, radiation tolerant PWM controllers are used for DC/DC power supplies in small satellites (smallsats) and launch vehicles. These controllers provide fast signal propagation and output switching in a small plastic package, reducing PCB area up to 3x compared to competitive ceramic packages. It reduces power loss more than 3x, and its adjustable operating frequency enables higher efficiency and the use of smaller passive filter components.
Topology [Rail 1] |
Topology Characteristic |
Control Mode |
UVLO Rising (V) |
UVLO Falling (V) |
VBIAS (Max) (V) |
No-Load Operating Current |
PWMs (#) |
FET Driver Output Current (Max) (A) |
Duty Cycle (%) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||
Radiation Tolerant Single-Ended Current Mode PWM Controller | Single-Ended | Flyback | Peak Current Mode | 8.4 | 7.6 | 30 | 2.9 mA | 1 | 1 | 100 | 30 | 43 | 8 | TDFN |
Radiation Tolerant Single-Ended Current Mode PWM Controller | & Boost, Forward, Single-Ended | Flyback | Peak Current Mode | 8.4 | 7.6 | 30 | 2.9 mA | 1 | 1 | 100 | 30 | 43 | 8 | SOICN, TDFN |
Radiation Tolerant Single/Dual-Phase Current Mode PWM Controller | Buck | Synchronous | Peak Current Mode | 4.2 | 4 | 19 | 12 mA | 2 | 97 | 30, 50 | 43 | 24 | SOICW |
Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.