图像
Renesas' radiation tolerant digital isolators are designed for isolated power supply designs and isolated serial communications interfaces, such as CAN, SPI, RS-422, and RS-485 applications. These rad tolerant isolators offer isolation function for the space market, providing up to 600VRMS at 85 °C. The electrical specifications have been characterized over the temperature range of -55 °C to +125 °C. And, these products have been characterized for radiation performance up to 30krad(Si) for Total Ionizing Dose (TID). The ISL71610M and ISL71710M have both been characterized for SEE up to LET 43MeV•cm2/mg.
Supply Voltage Vs Range |
Common Mode Transient Immunity (kV/µs) |
Propagation Delay |
Isolation Voltage (Vrms) |
Output Format |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Low Dose Rate (LDR) (krad (Si)) |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||
Radiation Tolerant Passive-Input Digital Isolator | 3.3-5 | 20 | 8 | 2500 | CMOS | 43 | 30 | 8 | SOICN |
Radiation Tolerant Active-Input High Speed Digital Isolator | 3.3-5 | 50 | 10 | 2500 | CMOS | 43 | 30 | 8 | SOICN |