Overview

With the use of gang programming by the new FP6 Gang ProgrammerNote1programming GUI, you can operate up to 12 PG-FP6s for the simultaneous programming of multiple target MCUs. Operations for programming and confirming the results are easy, and this increases the productivity of programming lines.

Notes:

  1. Included with FP6 Terminal V1.03.00 and later versions.

 

Feature

Easy setup

  • Setting up is easy because the setting files and program files for multiple PG-FP6s can be downloaded as a set at the same time.

Bundled control of multiple PG-FP6s

  • Clicking on (A), the [Start] button of the GUI starts writing to multiple PG-FP6s at the same time.
  • (B), the [Total Count] group box shows the total numbers of successes and failures, providing an instant view of the situation.
  • The state of each PG-FP6 unit is shown under (C) [Status]. Clicking on this indicator for a given PG-FP6 causes its LCD to blink.Note1
    Each indicator displays “Pass” when commands have successfully been executed, or "Error" when commands have failed.
  • The results of execution by each of the PG-FP6s can be saved in a single log file which you can easily check to see if errors have occurred.

Note:

  1. This is only supported if the version of the PG-FP6 firmware is V1.03.00 or later.

Reduced times for high-voloume programming

  • Controlling up to 12 PG-FP6sNote1 for simultaneous programming from a single PC reduces times for high-volume programming.

Note:

  1. If you are working on projects for multiple MCUs, you can connect a different MCU per PG-FP6.

Learn More

See the following user's manual for the details.
 PG-FP6 Gang Programmer User's Manual