概要

The E20 emulator is also available as a flash memory programmer with flash programming software (Renesas Flash Programmer or Flash Development Toolkit).

Programming Software

For Using RX, RL78, or RH850

System Configuration (Programming With Renesas Flash Progarammer V3)

Refer to the image of the connection with the E20 emulator, below.

Note: When using with the on-chip debugging emulators, conversion adapter is required depending on the number of pins on the target board.

E20 Emulator

Renesas Flash Programmer V3 (Programming GUI)

Target Devices

See the following list to find MCUs available in programming with the E20 emulator Lite and the Renesas Flash Programmer V3.

 List of MCUs supported by Renesas Flash Programmer V3