E1/E20 Emulator (With Programming Function) : for Using V850, 78K0R, 78K0, or R8C MCU

For using RX, RL78, or RH850, refer to the following information:

E1 emulator (with programming function)

E20 emulator (with programming function)

For Using V850, 78K0R, or 78K0

System Configuration (Programming With Renesas Flash Progarammer V2)

Refer to the image of the connection with the E1 or E20 emulator, below.

Connection with the E1 or E20 emulator

  1. When using with the on-chip debugging emulator, conversion adapter is required depending on the number of pins on target board.
  2. The E20 emulator is also available.

E1 Emulator

Product information

Downloads

Documents

E20 Emulator

Product information

Downloads

Documents

Renesas Flash Programmer V2 (Programming GUI)

Product information

Downloads

Documents

Note: Regarding the "Downloads" or "Documents", refer to the information related to the V2.

Target Devices

See the following list to find MCUs available in programming with the E1 or E20 emulator and the Renesas Flash Programmer V2.

 List of MCUs supported by Renesas Flash Programmer V2

For using R8C

System Configuration (Programming With Flash Development Toolkit)

Refer to the image of the connection with the E1 or E20 emulator, below.

Connection with the E1 or E20 emulator

E1 Emulator

Product information

Downloads

Documents

E20 Emulator

Product information

Downloads

Documents

Flash Development Toolkit

Product information

Downloads

Documents

Target Devices

See the following list to find MCUs available in programming with the E1 or E20 emulator and the Flash Development Toolkit.

 Flash Development Toolkit target device list (Jan 20, 2016. 91KB)

Information on the discontinuation of E1 emulator production

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details.

>> Tool News: [Notification] Advance Notice of E1 Emulator Product End of Life (EOL)