Overview

Open Source FAT File System

M3S-TFAT-Tiny (TFAT) is a FAT file system that only requires a small amount of memory.

 

Renesas has a robust portfolio of MCUs, including the V850 Family, which are suitable for use in applications such as single-function home appliances and compact industrial equipment, where the incorporation of more sophisticated functionality or the newest technology, with a negligible increase in cost, is desired. To support such development activities, Renesas offers software libraries with only the essential features for application, at low cost.

Use TFAT in any device incorporating a target microcontroller for functions such as accumulating measured or archived data, or rewriting a stored program via memory card. Although TFAT is a FAT file system, and PC data exchange capability enable analysis and management of data by a PC application.

TFAT supports various types of memory devices. The supplied sample programs include sample software for reading/writing files to MultiMediaCard on the CPU board which comes with the Renesas Starter Kit. It also allows you to read/write files to SD Memory Card and USB Flash drive.

Release Information

Target Device Software Name Version/Release date Status
SH-2A M3S-TFAT-Tiny for the SH-2A Latest Version: V.2.00 Release01
Released: December 20, 2013
Download
V850 M3S-TFAT-Tiny for the V850 Family Latest Version: V.2.00 Release01
Released: December 20, 2013
Download

Upgrade Details

Operating Environment

Related Application Notes

*The Application Notes and Sample Code of TFAT for the MCUs are available. Please download from the Sample Code tab for this page.

Features

  • Compact design tailored for embedded systems
  • Realizable using the internal memory of the microcontroller
  • Approx. 5.8KB ROM and approx. 900B RAM (for the RX Family)
  • OS is unnecessary

Components

  • File system software (binary format library)
  • Sample program that supports Renesas integrated development environment.
  • Library function user's manual and other documents in a complete set

Modular Composition

Modular Composition

Functions

Function name

Description

f_mount

Mounts a volume

f_open

Opens a file

f_close

Closes a file

f_read

Reads from a file

f_write

Writes to a file

f_lseek

Moves the file pointer

f_truncate

Truncates a file

f_sync

Flushes the cache

f_opendir

Opens a directory

f_readdir

Reads a directory

f_getfree

Gets free area

f_stat

Gets file status

f_mkdir

Makes a directory

f_unlink

Deletes a file or a directory

f_chmod

Changes properties of a file or a directory

f_utime

Changes time property of a file or a directory

f_rename

Renames or moves a file or a directory

disk_initialize

Initializes a drive (Note1)

disk_read

Reads from a drive (Note1)

disk_write

Writes to a drive (Note1)

disk_ioctl

Controls drive I/O (Note1)

disk_status

Gets drive status (Note1)

get_fattime

Gets date and time

Note

The functions need to be created on the customer side as suitable for the hardware used. The TFAT library is not designed for use with a specific piece of hardware and therefore does not include these functions (drivers).

 

 

Operating Environment

M3S-TFAT-Tiny for the SH-2A

Target Device SH-2A
Applicable Compiler C/C++ Compiler Package for SuperH Family V.9.04 Release 01 or later
Occupied ROM Size Approx. 8.4KB
Occupied RAM Size Approx. 0.5KB *including the stack

M3S-TFAT-Tiny for the V850 Family

Target Device V850 Family
IDE CubeSuite+ V1.01.01 or later
Applicable Compiler CubeSuite+ V850 compiler CX V1.21 or later
Occupied ROM Size Approx. 8.5KB
Occupied RAM Size Approx. 0.3KB *including the stack

 

 

Purpose

Examples of application field:

  • Data preservation and data logging in various types of equipment
    • Preservation of number of revolutions, temperature and other data in industrial equipment
    • Preservation of a history of operations and settings alteration for remote equipment failure diagnostic
  • Preservation of personal information in health equipment and similar other equipment used individually
    • Preservation of heart rate and blood pressure data in health equipment
    • Preservation of physical exercise data in training equipment
  • Updating of programs and data in various types of equipment
    • Flash memory rewriting with programs or data stored in a memory card in places where equipment is installed

Development Tools Support

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas MCUs.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of the tools.
Information on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.
您可以使用下方的筛选器来筛选样例程序和应用手册。

Action Needed