Renesas Starter Kit+ for SH7269(Discontinued product)

The Renesas Starter Kit+ for SH7269 has been developed speed up code development and reduce time to market.
An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.

  

Block Diagram

  

Layout and Specification

All peripheral connections of the device are available:- CAN, Ethernet, USB host, USB device.
Includes TFT display and is ideal for fast prototyping.
The LCD display module is supplied as a detachable sub-board. The board dimensions are 180 mm by 150 mm, detailed dimensions are available in the user manual.

 

Item Specification
Microcontroller R5S72691W266FP
On-board Memory SDRAM
NOR Flash
NAND Flash
QSPI Flash
Input Clock Main: 13.225 MHz
RTC: 32.768 kHz
USB: 48 MHz
AUDIO: 24.576 MHz
VIDEO: 27 MHz
Potentiometer Single-turn, 10 kΩ
LED Power indicator: green x 2
User: green x 1, orange x 1, red x 2
Ethernet: SPEED x 1, LINK x 1, DUPLEX x 1
Switch Reset x 1
User x 3
DIP Switch 4-pole x 2
DC Power Jack 7-15 V Input or 5 V Input
E10A-USB Header Without AUD Function: 14-pin box header
With AUD Function: 38-pin Mictor Connector
CAN Connector 2.54 mm pitch, 3-pin x 2 (CAN BUS line x 2, GND x 1)
USB Connector Host: USB-A
Function: USB-MiniB
RS232 Serial Connector 9-pin DSUB
LCD Display Connector 14-pin socket
LCD Panel connector Onboard TFT
External TFT Board
Generic LCD
Ethernet Connector RJ45
Compsite Input VIDEO1, VIDEO2
DVI Over HDMI Interface HDMI Connector
Audio Jack Audio Input
Audio Output
Misc. Audio Connecors Sound Generator
Serial Sound
S/PDIF
SD/MMC Card Common SD/MMC Connector
Misc. Header 2.54 mm pich, 14-pin
Application Board Interface 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)
BUS Interface Option 2.54 mm pitch, 50-pin (JA3)

 

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

 

配置

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E10A-USB for Starter Kit
  • NEC LCD Technologies 3.5 SVGA TFT Display
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi region 5 V power supply
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial and more
    - IDE: High-performance Embedded Workshop
    - C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
    - Debugger: E10A-USB Emulator Debugger

 

Notes

  • E10A-USB for Starter Kit is a special emulator for only Renesas Starter Kit+ products. The C/C++ Compiler *Package for SuperH Family Evaluation Version does not come with technical support services. In addition, the C/C++ Compiler Package for SuperH Family Evaluation Version has some restrictions compared to the Product Version.

    Trial period: 60 days
    The link size will be limited to 256 KB after 60 days

 

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium III 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 7/Windows XP/Windows Vista *2

 

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.

*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.
No support for Windows Vista® 64-bit editions

*3: Pentium is a trademark of Intel Corporation of the U.S.

 

订单信息

This product is discontinued.

Product Name Debugger
Supplied
Part Number
(Ordering Number)
Availability
Renesas Starter Kit+ for SH7269 E10A R0K507269S000BE Discontinued Product

 

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.