The Starter Kit for RZ/G1M microprocessor (MPU) is a complete development platform to evaluate and develop intelligent HMI applications on RZ/G1M MPU. The RZ/G1M MPU offers a high performance dual-core 1.5 GHz Arm Cortex-A15 CPU, PowerVR SGX544MP2 3D graphics accelerator and hardware codec that supports Full HD video. The kit has Linux and Android BSP support enabling you to create rich HMI-based applications.

rzg1m

特性

  • Processor:
  • RZ/G1M SoC
  • Arm®Cortex-A15 Dual Core 1.5 GHz
  • GPU: PowerVR SGX544MP2 with OpenGL ES 2.0
  • H.264 Hardware encoder/decoder
  • Memory:
  • 2 GB DDR3L memory (dual channel)
  • Two SPI flash memory chips
  • 4 MB
  • 64MB
  • I2C EEPROM (Renesas R1EX24002ATAS0)
  • Storage connections:
  • SATA rev 3.1 port
  • SD card slot
  • microSD card slot
  • Audio/Video:
  • Audio codec: AK4643EN
  • Line In 3.5 mm jack
  • Line Out 3.5 mm jack
  • HDMI type A output
  • Max. resolutions support TBD
  • VGA output (DB-15F)
  • Analog Video In: ADV7180 Video Decoder
  • RCA jack
  • NTSC/PAL/SECAM auto-detection
  • Connectivity:
  • Two USB 2.0 ports
  • 10/100 Ethernet connector
  • PCI Express x1 slot
  • CAN transceiver
  • Power:
  • Dialog Semiconductor DA9063 Power Regulator
  • Power supply: 12V, 5A
  • Dimensions: 170x125 mm

Getting Started

Renesas provides pre-built Linux images and SDK to develop HMI based applications using Qt graphical framework. The Linux images include Linux BSP, OpenGL ES 2.0 graphics library, H.264 encoder/decoder and frameworks like GStreamer multimedia framework, ALSA audio framework, Wayland/Weston windowing system and Qt graphical framework. The SDK provides cross-compiler tool chain and libraries, to get your started on your Linux applications.

In addition to pre-built Linux images, Renesas uses Yocto tools and provides recipes to build a custom Linux distribution and SDK for your embedded projects. For more information on building your custom Linux using Yocto, please visit the SK-RZ/G1 Yocto page on elinux.org.

Renesas provides many demos that demonstrate the capabilities of RZ/G1 in different application areas like HMI, object identification and recognition, human face recognition and identification, camera-based applications, and others. Please visit the Renesas YouTube page and experience the capabilities of RZ/G1M.

In the Box

The following components are included in the RZ/G1M Starter Kit

  • RZ/G1M Main Board
  • Power Supply with regional adapters
  • USB Type-A to Micro-B cable
  • Disclaimer document
  • Quick start guide

Board Design

Product Category
Product Name Issue Date Description
Renesas Development Kits Design data Renesas RZ/G1M Starter Kit Design Data
Aug.2016 1. Board schematics
2. Board design/layout file
3. Manufacturing files (Gerbers, Drill Files, etc.)
4. Parts list
5. Photo of board

订单信息

The orderable part number for the RZ/G1M Starter Kit is YR8A77430S000BE

Global

Distributor Part Number (Ordering Number)
Digi-Key Electronics

YR8A77430S000BE-ND

支持

Target Devices

Family Group
RZ Family RZ/G1

Below you will find information to support the development of your application.

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.