概要

As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.

特性

  • Built-in 78K0/FB2-L (μPD78F0865MC) MCU
  • High-speed operation enabled at 20MHz (when supplied with 4.0 to 5.5 V)
  • Equipped with universal area (2.54mm pitch)
  • Both flash memory programming and on-chip debugging supported (TOOL0/TOOL1 pins)
  • MCU pins assigned to the peripheral board and connector for higher expandability
  • Lead-free (Pb-free)

 

Option Products (for Connection with the E1 Emulator)

The CPU board is provided with a 16-pin/2.54mm pitch connector for the connection with MINICUBE2. Connecting it to the E1 emulator, whose user interface cable has a 14-pin/2.54mm pitch connector, requires the optional adapter QB-F14T16-01.

See  QB-F14T16-01 User's Manual (14-Pin to 16-Pin Conversion Adapter for E1 Emulator) for the details.

Target Devices

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.