Description

The ISL70321SEH evaluation boards highlight an innovative turn-on and turn-off sequencer solution for multi-voltage space-based applications using Point-of-Load (POL) DC/DC voltage converters. The ISL70321SEHEV1Z platform provides a single IC 4-event evaluation platform, whereas the ISL70321SEHEV2Z provides a dual cascaded IC 8-event evaluation platform. Both evaluation boards are provided on the same PCB design, and are both available from inventory in the desired configuration.

Key Features

  • Complete power supply solution for the Xilinx Zynq Ultrascale+ MPSoC
  • Power up and power down sequence
  • PMBus interface

Applications

  • Xilinx Zynq UltraScale+ MPSoC

ISLUSPLUS-UC1DEMO1Z Power Supply Reference Solution

ISLUSPLUS-UC1DEMO1Z Power Supply Reference Solution

ISLUSPLUS-UC1DEMO1Z Power Supply Reference Solution

ISLUSPLUS-UC1DEMO1Z Power Supply Reference Solution

 

Related Products

ISL70321SEH

可订购工具信息

无结果数据

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support