This product is not on sale now.

 

Product Appearance

Exterior (Top view of the component side)

Exterior (Top view of the solder side)

特性

  • Includes three boot options, NOR flash memory, NAND flash memory, and serial flash memory.
  • Comes standard with the USB Series-A receptacle for evaluating the SH7262 USB function, allowing advanced development and evaluation of the USB host module application.(*1)
  • SH7262 data bus, address bus and on-chip peripheral pins are all connected to expansion connectors (or through-holes) on this board to allow for timing analysis with peripherals that use measurement instruments. Optional board for audio (M3A-HS64G01) is available.(*2)
  • Sample software provided with the SH7262 application notes can be used on this CPU board. Click here for the SH7262, SH7264 application notes.
  • H-UDI connectors (36-pin and 14-pin) are provided to connect the Renesas E10A-USB emulator.(*3)

 

 Notes:
*1: When using the SH7262 USB module as the USB function module, use the commercially available connector converter for Series-A to B, or remove the Series-A receptacle and mount the mini-B receptacle.
*2: When using this CPU board with the M3A-HS64G01, the LCD module cannot be used. To use the LDC module, user must develop an optional board to connect an LCD panel with the expansion connector.
*3: The E10A-USB emulator is not included with this product.

 

Specifications

Item Specification
CPU
  • SH7262- Input (XIN) clock: 18 MHz
    - Bus clock: 72 MHz (max)
    - CPU clock: 144 MHz (max)
    - Internal Memory

    High-speed internal RAM: 64 KB
    Large-capacity internal RAM: 1 MB

External memory
  • NOR flash memory: 4 MB
  • NAND flash memory: 256 MB
  • Serial flash memory: 2 MB
  • SDRAM: 16 MB
  • EEPROM: 16 KB
Connectors
  • USB connector (Series-A receptacle): 1
  • RS-232C connector (D-sub, 9-pin):1
  • H-UDI connectors (36-pin/14-pin): 1 each
  • Through-holes for expansion connectors: 9
LEDs
  • Power supply LED: 1
  • User LEDs: 2
Switches
  • Reset, NMI, IRQ, and TEST
  • System setting DIP switches (6/package)
  • User DIP switches (6/package)
Dimensions
  • 148 x 105 mm
  • Mounting form: PCB (6-layer, double-sided)
  • Number of boards: 1
Other
  • CD-ROM (User's Manual, Installation Manual, and sample program)
  • Release Note
  • Power supply cable
    Prepare the following items (not included in this product)
    - Power supply: 5 V (1.5 A min.)
    - SuperH RISC engine C/C++ Compiler Package
    - E10A-USB emulator

 

 

Notice

This product does not come with the power supply and the development tools. Prepare the following items before using this CPU board.
- Power Supply 5 V (1.5 A min.)
- SuperH RISC engine C/C++ Compiler Package
- E10A-USB emulator

 

M3A-HS64G50 Block Diagram

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.