The EZ-0007 is an evaluation board with a built-in uPD168804 constant-current driver IC for LEDs. The board has a built-in high-brightness LED and power regulator, and is able to evaluate lighting by connecting a single 12 V power source. A connector capable of PWM signal input can also be used to connect to an EZ-0006 or other board, and evaluate dimming using a microcontroller.

特性

  • Built-in uPD168804 constant-current driver IC for LEDs
  • Built-in our general-purpose products(Power MOSFET uPA2756GR、static electricity protection Diode NNCD36J、Voltage Regulator uPC2905A)
  • 350mA Built-in four-color LED: R, G, B, and W
  • Support for Applilet EZ for HCD automated software generation tool
  • PWM dimming from microcontroller
  • Note:Support for Applilet EZ for HCD is only available in conjunction with EZ-0006.

 

下载

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.