Optional board for RZ/A1H peripheral IP evaluation

 

 

Specifications

Note: Function restrictions may apply depending on the method of use. For details, please inquire at time of purchase.

Item Specifications
CPU
  • ・R7S72100
  • ・Input (XIN) clock: 13.33 MHz
  • ・Bus clock: Up to 66.67 MHz
  • ・CPU clock: Up to 400 MHz
Audio interface
  • ・R7S72100 connects to audio DAC (AK4353)
CD deck interface
  • ・Renesas serial peripheral interface (RSPI) of the R7S72100 and serial  peripheral interface (SSIF) connect to a CD deck
HCI module interface
  • ・HCI module pin of the R7S72100 connects to an MIL connector
LCD panel output interface
  • ・Alpha Project LCD-KIT-B01 connectors (ch0 and ch1)
  • ・Standard MIL connectors (ch0 and ch1)
Analog RGB output interface
  • ・Digital RGB for LCD converted to analog RGB by Analog Devices video DAC (ADV7123)
    •  ・Analog RGB connector: 15-pin D-sub connector x 2
CMOS camera signal input interface
  • ・Capture engine unit of the R7S72100 connects to CMOS camera input connector
    •  ・V024 demo kit (MT9V024IA7XTCD ES)
Key input switch
  • ・A/D converter (ADC) of the R7S72100 connects to switch
Power supply module
  • ・System power supply control of the RTK7721000B00000BR
IEBus interface
  • ・IEBus controller (IEBus) of the R7S72100 connects to IEBus driver
LIN interface
  • ・Local interconnect interface (LIN3) of the R7S72100 connects to LIN driver
SIM card interface
  • ・Serial communication interface (SCIc) of the R7S72100 connects to SIM card slot
IrDA infrared communication module
  • ・IrDA controller (IrDA) of the R7S72100 connects to IrDA module
     - IrDA 1.0 compliant
SCI interface
  • ・Serial communication interface (SCIc) port of the R7S72100 connects to UART connector

 

 

 

 

User's manual

Please see here.

 

Board design data other

Please refer to from the download details. (download)

 

注意事项

  • This product does not come with any development tools. Before using this board, please prepare the following development tools separately.
    - GENMAI CPU Board
    - Integrated development environment
    - Compiler
    - In-circuit emulator
    - LCD module
    (For more information, please see the ecosystem.)

 

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.