概览

简介

The SGAS701 is a solid-state chemiresistor sensor designed to detect hydrogen in air. The sensor uses an integrated heater with highly sensitive MOx material tailored for detection of hydrogen.

特性

  • High sensitivity to low hydrogen concentrations (10 to 1000 ppm)
  • Fast response time (15 seconds at 100 ppm)
  • Environmental temperature range of -20°C to 50°C
  • Environmental humidity range of 0% to 90% RH, non‑condensing
  • Low dependence on flow rate

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 823 KB
End Of Life Notice PDF 1.07 MB
应用文档 PDF 132 KB
概览 PDF 235 KB
应用文档 PDF 429 KB
应用文档 PDF 581 KB
6 items

设计和开发

开发板与套件

开发板与套件

模型

Introduction to IDT Gas Sensor Solutions

A brief introduction and overview of IDT's gas sensor solutions and capabilities. The SGAS line targets industrial controls and leak detection, while the ZMOD line targets high-volume consumer and industrial applications. Our industry-leading sensors are based upon a highly reliable ceramic substrate, coupled with advanced nanostructured materials tailored for individual applications. IDT’s gas sensors are capable of accurate detection of a range of gases, including hydrogen, flammable gases (methane, propane, natural gas) and Volatile Organic Compounds, such as formaldehyde.

For more information about IDT's innovative, high performance gas sensor portfolio, visit https://www.idt.com/gas.