Using an MCU or SoC to scan a keypad is a less than ideal solution for human input. It often makes sense to offload keypad scanning to a dedicated IC to reduce the power and I/O burden on larger, less efficient, and more expensive devices. Using a GreenPAK™ as a keypad scanner provides a flexible, reliable solution that won’t kill your power budget or your BOM cost. While GreenPAK with I2C can perform this function, using GreenPAK’s Asynchronous State Machine (ASM) unlocks the full potential and enables up to 54 key scanning.

GreenPAK Benefits for Keypad Scanning

 

GreenPAK Offers Lots of Flexibility

  • Integrated delays for programmable button de-bounce
  • ASM that can quickly and reliably scan up to 54 buttons in a 20-pin device
  • VDD that is 1.8 to 5.0 V
  • Flexible GPIO routing, ensuring the least complexity in printed circuit board (PCB) routing

GreenPAK Lowers Power Consumption

  • Being low powered allows to operate continuously without ruining power budget while the main microcontroller (MCU) or system on chip (SoC) is in standby

GreenPAK Enhances System Stability

  • Zero code while implementing features in hardware ensures stability
  • Integration of many components ensuring fewer points of failure

 

Keypad Scanner, a Stately Design

How does it work?

1. Once powered, GreenPAK's ASM cycles through each state, sending out a logic HIGH to each row using the 8-bit ASM output in a 1-hot configuration.

2. When a key is pressed, the circuit is complete and the HIGH signal is picked up by the corresponding column input. GreenPAK then generates an interrupt, stopping the ASM and notifying the MCU or SoC, which can be in sleep mode to save power.

3. From here, the MCU or SoC needs to simply send the I2C read commands to determine the active row and column and decode the key pressed from that information.

4. After completing the I2C read, the MCU or SoC can send a RESET signal to GreenPAK which then releases the ASM to continue scanning.

图像
Keypad Scanner State Diagram

Keypad Scanner State Diagram

图像

48 Key Scanner GreenPAK Implementation

GreenPAK can often implement multiple functions. Just one GreenPAK device can implement keypad scanner in conjunction with other functions like glue logic, timing adjustment, reset, power sequencing, LED control, and more depending on design requirements and resource configuration.

Below are just a few GreenPAK devices that can perform a keypad scan function.

GreenPAK Part NumberMax KeysProgrammable Debounce
SLG46533V/M16Yes
SLG46536V16Yes
SLG46537V/M54Yes

 

GreenPAK Keypad Scanner Demo Board available for purchase. Please email us at [email protected] to learn more details.

文档

类型 文档标题 日期
其他 PDF 1.77 MB
应用文档 PDF 735 KB
应用文档 PDF 522 KB
应用文档 PDF 237 KB
4 items
Keypad Scanner with GreenPAK