图像
GreenPAK™ 是一款成本低效益高的非易失性存储器 (NVM) 可编程器件,可以让汽车设计人员将很多系统功能集成到单个 AEC-Q100 认证 IC 上。 借助 GreenPAK,设计人员可以快速降低系统成本、组件数量和能耗,并减少供应链和可靠性方面的问题。
无需使用任何编程语言,免费的图形化设计软件 Go Configure Software Hub 和其 GreenPAK Development Kit, 开发组件就能完成客户定制的混合信号设计电路。瑞萨同时提供GPAK应用示例库 (GreenPAK Application notes library) 和 GreenPAK Cookbook 来帮助用户了解应用GreenPAK其独特的魅力,其中同样有许多来自汽车级 Automotive GreenPAK IC 的设计实例,并展示了其特点和相应模块的应用。
GPIOs (#) |
LUTs (Max) (#) |
DFF (Max) (#) |
DCMP/PWM |
ACMP Analog Comparator (#) |
CNT/DLY (Max) (#) |
# of Programable Delays (#) |
Pipe Delay |
界面 |
Nominal VDD |
Oscillator Type |
Temperature Sensor (ch) (#) |
Pkg. Dimensions (mm) |
Automotive Rating |
Special Features |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||
Automotive GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine and Dual supply | 17 | 17 | 8 | 4 | 7 | 1 | 16-stage | I2C | 1.71-5.5 | Conf. OSC, RC OSC, Crystal OSC | 1 | 3.5 x 3.5 | AEC-Q100 (Grade 1) | ASM (8 states), Pattern Generator | |
Automotive GreenPAK Programmable Mixed-signal Matrix | 18 | 26 | 12 | 3 | 6 | 10 | 2 | 2x 16-stage | SPI | 1.71-3.6 | RC OSC, LF OSC, Ring OSC | 6.5 x 6.4 | AEC-Q100 (Grade 2) | 3x PWM, ADC (8-bit, SAR), 2x DAC, Pattern Generator | |
Automotive GreenPAK Programmable Mixed-signal Matrix | 18 | 26 | 12 | 3 | 6 | 10 | 2 | 2x 16-stage | SPI | 1.71-5 | RC OSC, LF OSC, Ring OSC | 3.5 x 3.5 | AEC-Q100 (Grade 1) | 3x PWM, ADC (8-bit, SAR), 2x DAC, Pattern Generator | |
Automotive GreenPAK™ Programmable Mixed-signal Matrix with In-System Programmability | 17 | 19 | 17 | 4 | 8 | 1 | 16-stage | I2C | 2.3-5.5 | RC OSC, LF OSC, Ring OSC | 1 | 6.5 x 6.4 | AEC-Q100 (Grade 2) | Pattern Generator | |
Automotive GreenPAK™ Programmable Mixed-signal Matrix | 12 | 23 | 21 | 4 | 8 | 1 | 16-stage | I2C | 2.3-5.5 | RC OSC, LF OSC, Ring OSC | 1 | 3.0 x 3.0 | AEC-Q100 (Grade 2) | Pattern Generator | |
Automotive GreenPAK™ Programmable Mixed-signal Matrix | 12 | 23 | 21 | 4 | 8 | 1 | 16-stage | I2C | 2.3-5.5 | RC OSC, LF OSC, Ring OSC | 1 | 3.0 x 3.0 | AEC-Q100 (Grade 1) | Pattern Generator | |
Automotive GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine and Dual Supply | 28 | 12 | 5 | 4 | 5 | 1 | 16-stage | I2C | 2.3-5.5 | RC OSC, LF OSC, Ring OSC, Crystal OSC | 1 | 5.0 x 5.0 | AEC-Q100 (Grade 1) | ASM (12 states), Pattern Generator |
Learn how to optimize vehicle wiring and build highly reliable zonal architecture with improved diagnostics for modern-day vehicles. For more information, visit www.renesas.com/automotive-products.