概览

简介

Renesas' Zero Static Power ASM (Asynchronous State Machine) is fault tolerant and operates continuously over a wide voltage range with very low latency. The SLG46880-A provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the IO Pins and the macrocells of the SLG46880-A. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.

特性

  • Wide Range Power Supply
    • 2.5 V (±8%) to 5 V (±10%) VDD 
    • 2.5 V (±8%) to 5 V (±10%) VDD2 (VDD2 ≤ VDD)
  • RoHS Compliant / Halogen-Free
  • AEC-Q100 Grade 1

Macrocells Overview

  • Two High Speed General Purpose Rail-to-Rail Analog Comparators (ACMPxH);
  • Two Low Power General Purpose Rail-to-Rail Analog Comparators (ACMPxL);
  • Two Voltage References (Vref):
    • Two Vref Outputs;
  • Twelve Combination Function Macrocells:
    • One Selectable DFF/Latch or 2-bit LUT;
    • Four Selectable DFF/Latches or 3-bit LUTs;
    • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT;
    • One Selectable Programmable Pattern Generator or 2-bit LUT;
    • Four Selectable 8-bit CNT/DLYs or 3-bit LUTs;
    • One Selectable 16-bit CNT/DLY or 4-bit LUT;
  • Asynchronous State Machine:
    • Twelve States;
    • Four Dynamic Memory (DM) Macrocells;
    • f(1) Computation Macrocell with dedicated ACMP;
  • Serial Communications:
    • I2C Protocol Interface;
  • Programmable Delay with Edge Detector Output;
  • Deglitch Filter or Edge Detector;
  • Three Oscillators (OSC):
    • 2.048 kHz Oscillator;
    • 2.048 MHz Oscillator;
    • 25 MHz Oscillator;
  • Crystal Oscillator;
  • Analog Temperature Sensor;
  • Power On Reset (POR).

产品对比

应用

应用

  • In-Vehicle Navigation
  • Infotainment
  • Advanced Driver Assistance Systems (ADAS)
  • Automotive Display Clusters
  • Body Electronics

文档

类型 文档标题 日期
数据手册 PDF 4.02 MB
白皮书 PDF 393 KB
应用文档 PDF 1.29 MB
手册 PDF 4.61 MB English(英语)
应用文档 PDF 660 KB
5 items

设计和开发

软件与工具

软件与工具

Software title
Software type
公司
Go Configure™ Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package 瑞萨电子
1 item

样例程序

开发板与套件

开发板与套件

模型